Product Hierarchy
Product Hierarchy

C5570 - Teck90 600V, 12+G C #10+12 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 600V, 12+G Conductor 10+12AWG (7x18H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: CEC Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1210 AWG7x18BC - Bare Copper
Ground Wire112 AWG7x20BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.030 in (0.76 mm)0.174 in (4.42 mm)Black and Numbered
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. DiameterRipcordColor
PVC - Polyvinyl Chloride0.083 in (2.1 mm)0.888 in (22.6 mm)YesBlack
Armor
Armor Type & MaterialArmor ThicknessDiameter Over Armor
AIA - Aluminum Interlock Armor0.034 in (0.86 mm)1.148 in (29.16 mm)
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.048 in (1.2 mm)1.244 in (31.60 mm)
Overall Cable Diameter (Nominal): 1.244 in (31.60 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)1.04 Ohm/1000ft28 Amps per Conductor at 30ºC
Ground Wire1.68 Ohm/1000ft (5.51 Ohm/km)
Voltage
Voltage Rating
600 V (TECK 90)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
90°C-40°C To +90°C-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
9.952 in (252.8 mm)9.952 in (252.8 mm)
Max. Pull Tension: 2068.4 lbs (938.21 kg)
Bulk Cable Weight: 898 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance
CEC / C(UL) Compliance: TECK 90, HL
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.361 Revision Date: 03-12-2026

Part Numbers

Variants
Item #Putup Type
C5570 0101968Reel
Date: 2006-01-01
No accessories are available for this product