Product Hierarchy
Product Hierarchy

C5562 - Teck90 600V, 4+G C #10+12 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 600V, 4+G Conductor 10+12AWG (7x18H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: CEC Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)410 AWG7x18BC - Bare Copper
Ground Wire112 AWG7x20BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.03 in (0.76 mm)0.174 in mmRed, Black, Blue, White
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.531 in (13.5 mm)
Armor
Armor Type & MaterialDiameter Over Armor
AIA - Aluminum Interlock Armor0.756 in (19.2 mm)
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.048 in (1.2 mm)0.852 in (21.6 mm)Yes
Overall Cable Diameter (Nominal): 0.852 in (21.6 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)1.06 Ohm/1000ft24 Amps per Conductor at 30ºC
Ground Wire1.68 Ohm/1000ft (5.51 Ohm/km)
Voltage
Voltage Rating
600 V (TECK 90)

Mechanical Characteristics

Temperature
OperatingInstallation
-40°C To +90°C-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
8.81 in (224 mm)8.81 in (224 mm)
Max. Pull Tension: 864 lbs (392 kg)
Bulk Cable Weight: 373 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
CEC / C(UL) Compliance: TECK 90, HL
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.255 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
C5562 01010000Reel612825283157
C5562 0102500Reel612825283171
C5562 0105000Reel612825283188
C5562 0107500Reel612825283195
C5562 0105000Reel
C5562 010984BlackReel984 ft612825283201
C5562 0101640BlackReel1,640 ft
Date: 2005-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product