Product Hierarchy
Product Hierarchy

C554XYYZZZM - CAT5E Copper Patch Cord, UTP, 24AWG, LSZH


CAT5E Copper Patch Cord, UTP, 24AWG, LSZH

Product Overview

Suitable Applications: Horizontal and building cabling. Support current and future Category 5e such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
24StrandedBC - Bare Copper4
Insulation
Material
PE - Polyethylene
Outer Jacket
MaterialNominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)5.7 mm
Wiring Scheme: T568A/B (Straight) -T568A-B (Cross-over)
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialType
PlugPolycarbonateRJ45
BootPolycarbonateSnagless
Front ConnectionPhosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoatBlades

Electrical Characteristics

Dielectric Strength: 1000 V AC (RMS)
Current Rating: 1.5 A
Insulation Resistance: 500 MOhm min
Max Contact Resistance: 20 mOhm
Voltage Rating: 30 V AC

Temperature Range

Installation Temperature Range: 0°C To +50°C
Operating Temperature Range: -20°C To +75°C

Mechanical Characteristics

Plug /Jack Compatibility: RJ45
Termination Interface
TerminationConnectionDurabilities
RJ45Mated Connection750 Cycles

Standards

ISO/IEC Compliance: ISO/IEC 11801-1
Data Category: Category 5e
ANSI Compliance: ANSI/TIA/EIA 568 C.2

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes

Suitability

Suitability - Indoor: Yes

Related Part Numbers

Related Parts: CAT5e Modular Jacks, CAT5e Patch panels
Variants
Item #ColorLength
C5541000D5MBlack0.5 m
C554100001MBlack1 m
C554100002MBlack2 m
C554100003MBlack3 m
C554100005MBlack5 m
C554100010MBlack10 m
C554100001FBlack1 ft
C5541060D5MBlue0.5 m
C554106001MBlue1 m
C554106002MBlue2 m
C554106003MBlue3 m
C554106005MBlue5 m
C554106010MBlue10 m
C554106001FBlue1 ft
C5541010D5MBrown0.5 m
C554101001MBrown1 m
C554101002MBrown2 m
C554101003MBrown3 m
C554101005MBrown5 m
C554101010MBrown10 m
C554101001FBrown1 ft
C5541050D5MGreen0.5 m
C554105001MGreen1 m
C554105002MGreen2 m
C554105003MGreen3 m
C554105005MGreen5 m
C554105010MGreen10 m
C554105001FGreen1 ft
C5541080D5MGrey0.5 m
C554108001MGrey1 m
C554108002MGrey2 m
C554108003MGrey3 m
C554108005MGrey5 m
C554108010MGrey10 m
C554108001FGrey1 ft
C5541030D5MOrange0.5 m
C554103001MOrange1 m
C554103002MOrange2 m
C554103003MOrange3 m
C554103005MOrange5 m
C554103010MOrange10 m
C554103001FOrange1 ft
C5541070D5MPurple0.5 m
C554107001MPurple1 m
C554107002MPurple2 m
C554107003MPurple3 m
C554107005MPurple5 m
C554107010MPurple10 m
C554107001FPurple1 ft
C5541020D5MRed0.5 m
C554102001MRed1 m
C554102002MRed2 m
C554102003MRed3 m
C554102005MRed5 m
C554102010MRed10 m
C554102001FRed1 ft
C5541090D5MWhite0.5 m
C554109001MWhite1 m
C554109002MWhite2 m
C554109003MWhite3 m
C554109005MWhite5 m
C554109010MWhite10 m
C554109001FWhite1 ft
C5541040D5MYellow0.5 m
C554104001MYellow1 m
C554104002MYellow2 m
C554104003MYellow3 m
C554104005MYellow5 m
C554104010MYellow10 m
C554104001FYellow1 ft

History

Update and Revision: Revision Number: 0.6 Revision Date: 01-05-2023
No accessories are available for this product