Teck90 600V, 5+G Conductor 12+14AWG (7x20H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| Conductor(s) | 12 | 7x20 | BC - Bare Copper | 5 |
| Ground | 14 | 7x22 | BC - Bare Copper | 1 |
| Conductor Count: | 5 |
| Material | Nominal Wall Thickness |
|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.03 in |
| No Insulation |
| Number | Color |
|---|---|
| 1 | Black and Numbered 1 |
| 2 | Black and Numbered 2 |
| 3 | Black and Numbered 3 |
| 4 | Black and Numbered 4 |
| 5 | Black and Numbered 5 |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.499 in |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.820 in |
| Type of Armor | Material | Diameter over Armoring |
|---|---|---|
| Interlocked | Aluminum | 0.724 in |
| Nominal Conductor DCR |
|---|
| 1.65 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 16 Amps per Conductor at 25ºC |
| Non-UL Voltage Rating |
|---|
| 600 V RMS |
| Installation Temperature Range: | -25°C To +90°C |
| Non-UL Temp Rating: | 90°C |
| Operating Temperature Range: | -40°C To +90°C |
| UV Resistance: | Yes |
| Bulk Cable Weight: | 348 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 200 lbs |
| Minimum Minor Axis Bend Radius: | 9.9 in |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| Suitability - Hazardous Locations: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL voltage rating: | N/A |
| Plenum (Y/N): | No |
| Item # | Put-Up Type | UPC |
|---|---|---|
| C5533 01010000 | Reel | 612825282808 |
| C5533 0102500 | Reel | 612825282815 |
| C5533 0105000 | Reel | 612825282822 |
| C5533 0105000 | Reel |
| Update and Revision: | Revision Number: 0.191 Revision Date: 02-03-2025 |