Product Hierarchy
Product Hierarchy

C5532 - Teck90 600V, 4+G C #12+14 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 600V, 4+G Conductor 12+14AWG (7x20H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: CEC Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)412 AWG7x20BC - Bare Copper
Ground Wire114 AWG7x22BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.03 in (0.76 mm)0.150 in mmRed, Black, Blue, White
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.465 in (11.8 mm)
Armor
Armor Type & MaterialDiameter Over Armor
AIA - Aluminum Interlock Armor0.690 in
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.048 in (1.2 mm)0.786Yes
Overall Cable Diameter (Nominal): 0.786 in (20.0 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)1.68 Ohm/1000ft24 Amps per Conductor at 30ºC
Ground Wire2.67 Ohm/1000ft (8.76 Ohm/km)
Voltage
Voltage Rating
600 V (TECK 90)

Mechanical Characteristics

Temperature
OperatingInstallation
-40°C To +90°C-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
6.28 in (160 mm)6.28 in (160 mm)
Max. Pull Tension: 200 lbs (91 kg)
Bulk Cable Weight: 286 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
CEC / C(UL) Compliance: TECK 90, HL.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.249 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
C5532 0025000Reel612825282730
C5532 01010000Reel612825282747
C5532 0102500Reel612825282761
C5532 0105000Reel612825282778
C5532 0105000Reel612825282778
C5532 0107500Reel612825282785
C5532 01010000Reel
C5532 0101640BlackReel1,640 ft
C5532 0109840BlackReel9,840 ft
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product