Product Hierarchy
Product Hierarchy

C5531 - Teck90 600V, 3+G C #12+14 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 600V, 3+G Conductor 12+14AWG (7x20H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)3127x20BC - Bare Copper
Ground1147x22BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
XLP, XLPO, XLPE (Thermoset)0.03 in (0.76 mm)0.150 in (3.81 mm)Black, Red, Blue
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.417 in (10.6 mm)
Armor
Armor Type & MaterialDiameter Over Armor
AIA - Aluminum Interlock Armor0.642 in
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.048 in (1.2 mm)0.738 in (18.7 mm)Yes

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)1.68 Ohm/1000ft24 Amps per Conductor at 30ºC
Ground2.6 Ohm/1000ft (8.5 Ohm/km)
Voltage
Voltage Rating
600 V (TECK 90)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
90°C-40°C To +90°C-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
5.904 in (150.0 mm)5.904 in (150.0 mm)
Max. Pull Tension: 315 lbs (143 kg)
Bulk Cable Weight: 261 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
CEC / C(UL) Compliance: TECK 90, HL
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.259 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
C5531 01010000Reel612825282648
C5531 0102500Reel612825282662
C5531 0105000Reel612825282686
C5531 0105000Reel612825282686
C5531 0107500Reel612825282709
C5531 01010000Reel
C5531 010984BlackReel984 ft612825282723
C5531 0104920BlackReel4,920 ft612825282679
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product