Product Hierarchy
Product Hierarchy

C5528 - Teck90 600V, 30+G C #14+14 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C


Teck90 600V, 30+G Conductor 14+14AWG (7x22H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: CEC Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)3014 AWG7x23BC - Bare Copper
Ground Wire114 AWG7x22BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.03 in (0.76 mm)0.132 in mmBlack and Numbered
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.012 in (25.70 mm)
Armor
Armor Type & MaterialDiameter Over Armor
AIA - Aluminum Interlock Armor1.272 in
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.053 in (1.3 mm)1.378 in (35.00 mm)Yes
Overall Cable Diameter (Nominal): 1.378 in (35.00 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)2.67 Ohm/1000ft15 Amps per Conductor at 30ºC
Ground Wire2.67 Ohm/1000ft (8.76 Ohm/km)
Voltage
Voltage Rating
600 V (TECK 90)

Mechanical Characteristics

Temperature
OperatingInstallation
-40°C To +90°C-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
11.02 in (279.9 mm)11.02 in (279.9 mm)
Max. Pull Tension: 975 lbs (442 kg)
Bulk Cable Weight: 1020 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
CEC / C(UL) Compliance: TECK 90, HL
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.148 Revision Date: 02-20-2026

Part Numbers

Variants
Item #Putup TypeUPC
C5528 0102500Reel612825282525
C5528 0105000Reel612825282532
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product