Product Hierarchy
Product Hierarchy

C5503 - Teck90 600V, 5+G C #14+14 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 600V, 5+G Conductor 14+14AWG (7x22H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

Product Overview

Suitable Applications: CEC Power and Control Applications up to 600V

Construction Details

Conductor
ElementNumber of ElementSizeStrandingMaterial
Conductor(s)514 AWG7x22BC - Bare Copper
Ground Wire114 AWG7x22BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.030 in (0.76 mm)0.132 in (3.35 mm)Black and Numbered
Ground WireNo Insulation
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. DiameterRipcordColor
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.450 in (11.4 mm)YesBlack
Armor
Armor Type & MaterialArmor ThicknessDiameter Over Armor
AIA - Aluminum Interlock Armor0.025 in (0.64 mm)0.675 in (17.1 mm)
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.048 in (1.2 mm)0.771 in (19.6 mm)Yes
Overall Cable Diameter (Nominal): 0.771 in (19.6 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)2.7 Ohm/1000ft20 Amps per Conductor at 30ºC
Ground Wire2.67 Ohm/1000ft (8.76 Ohm/km)25 Amps per Conductor at 30ºC
Voltage
Voltage Rating
600 V (TECK 90)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
90°C-40°C To +90°C-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
6.168 in (156.7 mm)6.168 in (156.7 mm)
Max. Pull Tension: 527.6 lbs (239.3 kg)
Bulk Cable Weight: 280 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance
Flammability / Reaction to Fire: FT4
CEC / C(UL) Compliance: TECK 90, HL
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.166 Revision Date: 04-08-2022
Date: 2006-01-01
No accessories are available for this product