Teck90 600V, 2+G Conductor 14+14AWG (7x22H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C
| Suitable Applications: | CEC Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 14 AWG | 7x3 | BC - Bare Copper |
| Ground Wire | 1 | 14 AWG | 7x22 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLP, XLPO, XLPE (Thermoset) | 0.03 in (0.76 mm) | 0.132 in mm | Black, White |
| Ground Wire | No Insulation |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.372 in (9.45 mm) |
| Armor Type & Material | Diameter Over Armor |
|---|---|
| AIA - Aluminum Interlock Armor | 0.597 in |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 0.693 in (17.6 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.693 in (17.6 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 2.67 Ohm/1000ft | 24 Amps per Conductor at 30ºC |
| Ground Wire | 2.67 Ohm/1000ft (8.76 Ohm/km) |
| Voltage Rating |
|---|
| 600 V (TECK 90) |
| Operating | Installation |
|---|---|
| -40°C To +90°C | -25°C To +90 |
| Stationary Min. | Installation Min. |
|---|---|
| 5.53 in (140 mm) | 5.53 in (140 mm) |
| Max. Pull Tension: | 210 lbs (95 kg) |
| Bulk Cable Weight: | 204 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| CEC / C(UL) Compliance: | TECK 90, HL |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.254 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| C5500 01010000 | Reel | 612825281863 | ||
| C5500 0102500 | Reel | 612825281887 | ||
| C5500 0105000 | Reel | 612825281894 | ||
| C5500 0107500 | Reel | 612825281900 | ||
| C5500 INJ10000 | Reel | 612825281849 | ||
| C5500 01010000 | Reel | |||
| C5500 0105000 | Reel | |||
| C5500 0101968 | Black | Reel | 1,968 ft |