Product Hierarchy
Product Hierarchy

C4X1.0CY - MachFlex™ 375CY, 4 C 1.0mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt


MachFlex™ 375CY, 4 Conductor 1.0mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor(s)1 mm²Class 5BC - Bare Copper4
Conductor Count: 4
Insulation
Material
PVC - Polyvinyl Chloride
Color Chart
Color
Brown
Black
Grey
Green/Yellow
Outer Shield
TypeMaterial
BraidTinned Copper (TC)
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride8.8 mm

Electrical Characteristics

Voltage
Dielectric Withstand VoltageNon-UL DescriptionNon-UL Voltage Rating
4000 VIEC:300/500 V

Temperature Range

Installation Temperature Range: -40°C to +80°C
Operating Temperature Range: -5°C to +70°C

Mechanical Characteristics

Oil Resistance: Yes
UV Resistance: Yes
Bulk Cable Weight: 125 kg/km
Min. Bend Radius During Installation: 6 x OD
Min. Bend Radius During Operation: 20 x OD

Standards

Other Specification: IEC 60227-5, EN 50525-2-51, VDE 0281-13

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (RoHS 2): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Oil Resistance: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
Other Flammability: DIN VDE 0482-332-1-2, DIN EN 60332-1-2

Related Part Numbers

Variants
Item #ColorLength
C4X1.0CY 01050MBlack, RAL 900550 m
C4X1.0CY 010100MBlack, RAL 9005100 m
C4X1.0CY 010200MBlack, RAL 9005200 m
C4X1.0CY 36850MClear, Transparent50 m
C4X1.0CY 368100MClear, Transparent100 m
C4X1.0CY 368200MClear, Transparent200 m
C4X1.0CY G8U50MGray, RAL 700150 m
C4X1.0CY G8U100MGray, RAL 7001100 m
C4X1.0CY G8U200MGray, RAL 7001200 m

History

Update and Revision: Revision Number: 0.10 Revision Date: 04-08-2022
No accessories are available for this product