Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13901)Indoor Fiber Cable
(1451)Indoor/Outdoor Fiber Cable
(7000)Outdoor Fiber Cable
(5150)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3431)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1012)M12 Power
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
(300)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
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
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
MachFlex™ 375HH LSZH Power and Control Cables, 3 Conductors + 1 Ground 2.5 mm² Stranded Bare Copper, LSZH Insulation, LSZH Outer Jacket, UL AWM 21310
| Suitable Applications: | Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in limited smoke and no halogen required environment. |
| Element | No. of Elements | Size | Stranding | Stranding Class | Material |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 2.5 mm² | Stranded | Class 5 | BC - Bare Copper |
| Ground | 1 | 2.5 mm² | Stranded | Class 5 | BC - Bare Copper |
| Element | Material | Color Code |
|---|---|---|
| Conductor(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | Brown, Black, Gray |
| Ground | LSZH - Low Smoke Zero Halogen (Flame Retardant) | Yellow/Green |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Overall Cable Diameter (Nominal): | 9.2 mm (0.36 in) |
| Max. Conductor DCR |
|---|
| 7.98 Ohm/km (2.43 Ohm/1000ft) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (Max. Operating Voltage) | 450/750 V (EN Voltage Rating) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 80°C | -25°C to +70°C | -40°C to +80°C |
| Installation Min. | Flexing Min. |
|---|---|
| 46 mm (1.8 in) | 138 mm (5.43 in) |
| Bulk Cable Weight: | 168 kg/km (113 lbs/1000ft) |
| Environmental Suitability: | Indoor/Outdoor |
| Flammability / Reaction to Fire: | FT2, IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, DIN VDE 0482‐332‐1‐2 |
| AWM Compliance: | AWM 21310 |
| ISO/IEC Compliance: | IEC 60227-5 |
| CENELEC Compliance: | EN 50525-3-11 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2 |
| Update and Revision: | Revision Number: 0.37 Revision Date: 12-08-2025 |