Product Hierarchy
Product Hierarchy

C4G2.5CY - MachFlex™ 375CY, 3C+1G 2.5 mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt


MachFlex™ 375CY, 3 Conductor + 1 Ground 2.5 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)32.5 mm²StrandedClass 5BC - Bare Copper
Ground12.5 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBrown, Black, Grey
GroundPVC - Polyvinyl ChlorideYellow/Green
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Inner Jacket
Material
PVC - Polyvinyl Chloride
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 13.3 mm (0.524 in)

Electrical Characteristics

Voltage
Voltage Rating
450/750 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-5°C to +70°C(Occasional movement)-40°C to +80°C(Fixed installation)
Bend Radius
Installation Min.Flexing Min.
79.8 mm (3.14 in)266 mm (10.5 in)
Bulk Cable Weight: 272 kg/km (183 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50290-2-22
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360

Product Notes

Notes: EMEA PN : C4GECY

History

Update and Revision: Revision Number: 0.33 Revision Date: 01-15-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
C4G2.5CY 010100MBlack100 m
C4G2.5CY 010200MBlack200 m
C4G2.5CY 010300MBlack300 m
C4G2.5CY G8U100MGray, RAL 7001100 m
C4G2.5CY G8U200MGray, RAL 7001200 m
C4G2.5CY G8U300MGray, RAL 7001300 m
C4GECY-KC50TransparentCoil50 m8719605166517
C4G2.5CY 368100MTransparent100 m
C4GECY-K100TransparentReel100 m8719605165183
C4G2.5CY 368200MTransparent200 m
C4G2.5CY 368300MTransparent300 m
No accessories are available for this product