Product Hierarchy
Product Hierarchy

C4G1.0 - MachFlex™ 375YY, 3+1G C 1.0mm² Str BC, PVC Ins, PVC Jkt


MachFlex™ 375YY, 3 Conductor + 1 Ground 1.0mm² Stranded Bare Copper, PVC Insulation, PVC Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor(s)1 mm²Class 5BC - Bare Copper3
Ground1 mm²Class 5BC - Bare Copper1
Conductor Count: 4
Insulation
Material
PVC - Polyvinyl Chloride
Color Chart
Color
Brown
Black
Grey
Green/Yellow
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride6.7 mm

Electrical Characteristics

Conductor DCR
Max. Conductor DCR
26 Ohm/km
Voltage
Dielectric Withstand VoltageNon-UL DescriptionNon-UL Voltage Rating
4000 VIEC:300/500 V

Temperature Range

Installation Temperature Range: -40°C to +80°C
Operating Temperature Range: -5°C to +70°C

Mechanical Characteristics

Oil Resistance: Yes
UV Resistance: Yes
Bulk Cable Weight: 77 kg/km
Min. Bend Radius During Installation: 4 x OD
Min. Bend Radius During Operation: 15 x OD

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (RoHS 2): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Oil Resistance: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
Other Flammability: DIN VDE 0482-332-1-2, DIN EN 60332-1-2

History

Update and Revision: Revision Number: 0.37 Revision Date: 04-08-2022
No accessories are available for this product