(109)MachFlex™ 375YY, 3 Conductor 95mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 3 | 95 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Brown, Black, Grey |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 41.7 mm (1.64 in) |
Voltage Rating |
---|
450/750 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
166.8 mm (6.567 in) | 625.5 mm (24.63 in) |
Bulk Cable Weight: | 3616 kg/km (2430 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54) |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50290-2-22 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360 |
Update and Revision: | Revision Number: 0.25 Revision Date: 07-05-2024 |
Item # | Color | Length |
---|---|---|
C3X95 010100M | Black | 100 m |
C3X95 010200M | Black | 200 m |
C3X95 010300M | Black | 300 m |
C3X95 006100M | Blue | 100 m |
C3X95 006200M | Blue | 200 m |
C3X95 006300M | Blue | 300 m |
C3X95 G8U100M | Gray, RAL 7001 | 100 m |
C3X95 G8U200M | Gray, RAL 7001 | 200 m |
C3X95 G8U300M | Gray, RAL 7001 | 300 m |