Networking & Data Cable
(654)Industrial Ethernet Cable
(173)Enterprise Category Cable
(155)Industrial Protocol / Data Bus Cable
(324)Audio Cable
(518)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(280)Video Cable
(267)75 Ohm SDI Coax
(104)Camera Cable
(46)CATV & Satelite
(52)CCTV & Security
(26)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(351)50 Ohm Transmission Cable
(65)75 Ohm SDI Coax
(99)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(2)CCTV & Security Cable
(26)Computer and Instrumentation Cable
(12)Multi-Media Cable
(33)Fiber Cable
(12296)Indoor Fiber Cable
(1403)Indoor/Outdoor Fiber Cable
(6433)Outdoor Fiber Cable
(4169)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(3032)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(235)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(591)Audio, Sound, & Control Cable
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
(644)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(352)Modular (Empty) Panels
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
(109)MachFlex™ 375YY, 3 Conductor 6mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 3 | 6 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Brown, Black, Grey |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 12.8 mm (0.504 in) |
Voltage Rating |
---|
450/750 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Operating | Installation |
---|---|
-5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
51.2 mm (2.02 in) | 192 mm (7.56 in) |
Bulk Cable Weight: | 316 kg/km (212 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54) |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50290-2-22 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360 |
Update and Revision: | Revision Number: 0.42 Revision Date: 07-05-2024 |
Item # | Color | Length |
---|---|---|
C3X6 010100M | Black | 100 m |
C3X6 010200M | Black | 200 m |
C3X6 010300M | Black | 300 m |
C3X6 006100M | Blue | 100 m |
C3X6 006200M | Blue | 200 m |
C3X6 006300M | Blue | 300 m |
C3X6 G8U100M | Gray, RAL 7001 | 100 m |
C3X6 G8U200M | Gray, RAL 7001 | 200 m |
C3X6 G8U300M | Gray, RAL 7001 | 300 m |