(10)MachFlex™ 375CY, 3 Conductor 35mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity. |
Element | AWG | Stranding | Material | No. of Conductors |
---|---|---|---|---|
Conductor(s) | 35 mm² | Class 5 | BC - Bare Copper | 3 |
Conductor Count: | 3 |
Material |
---|
PVC - Polyvinyl Chloride |
Color |
---|
Gray |
Brown |
Black |
Material |
---|
PVC - Polyvinyl Chloride |
Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 29.0 mm |
Max. Conductor DCR |
---|
7.98 Ohm/km |
Dielectric Withstand Voltage | Non-UL Description | Non-UL Voltage Rating |
---|---|---|
4000 V | IEC: | 450/750 V |
Installation Temp Range: | -40°C to +80°C |
Operating Temp Range: | -5°C to +70°C |
Oil Resistance: | Yes |
UV Resistance: | Yes |
Bulk Cable Weight: | 1658 kg/km |
Min Bend Radius During Installation: | 6 x OD |
Min Bend Radius During Operation: | 20 x OD |
Other Compliance: | IEC 60227-5, EN 50525-2-51, VDE 0281-13 |
EU Directive 2011/65/EU (ROHS II): | Yes |
Suitability - Indoor: | Yes |
Suitability - Oil Resistance: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
IEC Flammability: | IEC 60332-1-2 |
Other Flammability: | DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
Item # | Color | Length |
---|---|---|
C3X35CY 01050M | Black, RAL 9005 | 50 m |
C3X35CY 010100M | Black, RAL 9005 | 100 m |
C3X35CY 36850M | Clear, Transparent | 50 m |
C3X35CY 368100M | Clear, Transparent | 100 m |
C3X35CY G8U50M | Gray, RAL 7001 | 50 m |
C3X35CY G8U100M | Gray, RAL 7001 | 100 m |
Update and Revision: | Revision Number: 0.16 Revision Date: 08-20-2020 |