MachFlex™ 375YY, 3 Conductor 2.5mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
| Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more |
| Element | No. of Elements | Size | Stranding | Stranding Class | Material |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 2.5 mm² | Stranded | Class 5 | BC - Bare Copper |
| Element | Material | Color Code |
|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | Brown, Black, Grey |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Overall Cable Diameter (Nominal): | 9.8 mm (0.39 in) |
| Voltage Rating |
|---|
| 450/750 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
| Operating | Installation |
|---|---|
| -5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
| Installation Min. | Flexing Min. |
|---|---|
| 39.2 mm (1.54 in) | 147 mm |
| Bulk Cable Weight: | 147 kg/km (98.8 lbs/1000ft) |
| Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54) |
| Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
| ISO/IEC Compliance: | IEC 60228 |
| CENELEC Compliance: | EN 50290-2-22 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
| Other Standard Compliance(s): | VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360 |
| Update and Revision: | Revision Number: 0.31 Revision Date: 01-15-2026 |
| Item # | Color | Length |
|---|---|---|
| C3X2.5 010100M | Black | 100 m |
| C3X2.5 010200M | Black | 200 m |
| C3X2.5 010300M | Black | 300 m |
| C3X2.5 006100M | Blue | 100 m |
| C3X2.5 006200M | Blue | 200 m |
| C3X2.5 006300M | Blue | 300 m |
| C3X2.5 G8U100M | Gray, RAL 7001 | 100 m |
| C3X2.5 G8U200M | Gray, RAL 7001 | 200 m |
| C3X2.5 G8U300M | Gray, RAL 7001 | 300 m |