Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1231)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(783)VFD Cable
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
(3612)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1054)M12
(778)Field Attachables
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
(20)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
MachFlex™ 375CH LSZH Power and Control Cables, 2 Conductors + 1 Ground 2.5 mm² Stranded Bare Copper, LSZH Insulation, LSZH Inner Jacket, Tinned Copper Braid Shield, LSZH Outer Jacket, UL AWM 21310
| Suitable Applications: | Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in limited smoke and no halogen required noisy environment. |
| Element | No. of Elements | Size | Stranding | Stranding Class | Material |
|---|---|---|---|---|---|
| Conductor(s) | 2 | 2.5 mm² | Stranded | Class 5 | BC - Bare Copper |
| Ground | 1 | 2.5 mm² | Stranded | Class 5 | BC - Bare Copper |
| Element | Material | Color Code |
|---|---|---|
| Conductor(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | White, Black |
| Ground | LSZH - Low Smoke Zero Halogen (Flame Retardant) | Yellow/Green |
| Shield Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Overall Cable Diameter (Nominal): | 10.7 mm (0.421 in) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (Max. Operating Voltage) | 450 / 750 V (EN Voltage Rating) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 80°C | -25°C to +70°C | -40°C to +80°C |
| Installation Min. | Flexing Min. |
|---|---|
| 64.2 mm (2.53 in) | 214 mm (8.43 in) |
| Bulk Cable Weight: | 208 kg/km (140 lbs/1000ft) |
| Environmental Suitability: | Indoor/Outdoor, UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | FT2, IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
| AWM Compliance: | AWM 21310 |
| CENELEC Compliance: | EN 50525-3-11 |
| European Halogen Free Standards: | IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2 |
| Update and Revision: | Revision Number: 0.43 Revision Date: 12-20-2024 |
| Item # | Color | Length |
|---|---|---|
| C3G2.5CH 010100M | Black | 100 m |
| C3G2.5CH 010200M | Black | 200 m |
| C3G2.5CH 010300M | Black | 300 m |
| C3G2.5CH G8U100M | Gray, RAL 7001 | 100 m |
| C3G2.5CH G8U200M | Gray, RAL 7001 | 200 m |
| C3G2.5CH G8U300M | Gray, RAL 7001 | 300 m |