Product Hierarchy
Product Hierarchy

C3G0.75 - MachFlex™ 375YY, 2+1G C 0.75mm² Str BC, PVC Ins, PVC Jkt


MachFlex™ 375YY, 2 Conductor + 1 Ground 0.75mm² Stranded Bare Copper, PVC Insulation, PVC Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)20.75 mm²StrandedClass 5BC - Bare Copper
Ground10.75 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBrown, Blue
GroundPVC - Polyvinyl ChlorideYellow/Green
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 5.6 mm (0.22 in)

Electrical Characteristics

Voltage
Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-5°C to +70°C(Occasional movement)-40°C to +80°C(Fixed installation)
Bend Radius
Installation Min.Flexing Min.
22.4 mm (0.882 in)84 mm
Bulk Cable Weight: 49 kg/km (33 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50290-2-22
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360

History

Update and Revision: Revision Number: 0.75 Revision Date: 01-15-2026

Part Numbers

Variants
Item #ColorLength
C3G0.75 010100MBlack100 m
C3G0.75 010200MBlack200 m
C3G0.75 010300MBlack300 m
C3G0.75 006100MBlue100 m
C3G0.75 006200MBlue200 m
C3G0.75 006300MBlue300 m
C3GB-BC50Gray50 m
C3GB-B100Gray100 m
C3G0.75 G8U100MGray, RAL 7001100 m
C3G0.75 G8U200MGray, RAL 7001200 m
C3G0.75 G8U300MGray, RAL 7001300 m
No accessories are available for this product