Product Hierarchy
Product Hierarchy

IFM adaptor XT-2215-A - Interface adapter kit (3HU interface to XT-2215-A slots)




Interface adapter kit, to fit small interface cards into XT2215 chassis

Product Overview

Part Number: C30965-A9550-D16

Mechanical construction

Overall Width: 186 mm
Overall Height: 43.05 mm
Weight: 0.29 kg
Node Compatibility: XT-2215-A

Reliability

Guarantee: Standard 1 year (extension possible)

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.24 Revision Date: 11-13-2025
No accessories are available for this product