Product Hierarchy
Product Hierarchy

BLANK INTERFACE PANEL (XT-2215-A) - Blank panel for interface slot in XT-2215-A nodes

Blank panel for interface slot for XT-2215-A.

Product Overview

Part Number: C30965-A9550-B201

Mechanical construction

Overall Width: 186 mm
Overall Height: 43.05 mm
Weight: 0.302 kg
Node Compatibility: XT-2215-A

Reliability

Guarantee: Standard 1 year (extension possible)

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.19 Revision Date: 11-13-2025
No accessories are available for this product