Product Hierarchy
Product Hierarchy

BLANK PSU PANEL - Blank panel for PSU slot in XT-1104-A, XT-2206-A, XT-2209-A and XT-2210-A nodes

Blank panel for PSU slot for the aggregation nodes: XT-1104-A, XT-2206-A, XT-2209-A and XT-2210-A

Product Overview

Part Number: C30965-A9550-B2

Mechanical construction

Overall Width: 40.32 mm
Overall Height: 125.6 mm
Weight: 0.128 kg
Node Compatibility: XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A

Reliability

Guarantee: Standard 1 year (extension possible)

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.19 Revision Date: 11-13-2025
No accessories are available for this product