(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
MachFlex™ 375YY, 2 Conductor 4mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
| Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more |
| Element | No. of Elements | Size | Stranding | Stranding Class | Material |
|---|---|---|---|---|---|
| Conductor(s) | 2 | 4 mm² | Stranded | Class 5 | BC - Bare Copper |
| Element | Material | Color Code |
|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | Brown, Blue |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Overall Cable Diameter (Nominal): | 10.5 mm (0.413 in) |
| Voltage Rating |
|---|
| 450/750 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
| Operating | Installation |
|---|---|
| -5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
| Installation Min. | Flexing Min. |
|---|---|
| 42 mm (1.7 in) | 157.5 mm |
| Bulk Cable Weight: | 183 kg/km (123 lbs/1000ft) |
| Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54) |
| Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
| ISO/IEC Compliance: | IEC 60228 |
| CENELEC Compliance: | EN 50290-2-22 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
| Other Standard Compliance(s): | VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360 |
| Update and Revision: | Revision Number: 0.69 Revision Date: 01-15-2026 |
| Item # | Color | Length |
|---|---|---|
| C2X4 010100M | Black | 100 m |
| C2X4 010200M | Black | 200 m |
| C2X4 010300M | Black | 300 m |
| C2X4 006100M | Blue | 100 m |
| C2X4 006200M | Blue | 200 m |
| C2X4 006300M | Blue | 300 m |
| C2X4 G8U100M | Gray, RAL 7001 | 100 m |
| C2X4 G8U200M | Gray, RAL 7001 | 200 m |
| C2X4 G8U300M | Gray, RAL 7001 | 300 m |