(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
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
(3545)Modular Couplers
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
(1037)M12 Power
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
(315)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(120)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(70)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(30)G Series
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
MachFlex™ 375CH LSZH Power and Control Cables, 2 Conductors 35 mm² Stranded Bare Copper, LSZH Insulation, LSZH Inner Jacket, Tinned Copper Braid Shield, LSZH Outer Jacket, UL AWM 21310
| Suitable Applications: | Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in limited smoke and no halogen required noisy environment. |
| Element | No. of Elements | Size | Stranding | Stranding Class | Material |
|---|---|---|---|---|---|
| Conductor(s) | 2 | 35 mm² | Stranded | Class 5 | BC - Bare Copper |
| Element | Material | Color Code |
|---|---|---|
| Conductor(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | White, Black |
| Shield Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Overall Cable Diameter (Nominal): | 25.5 mm (1.00 in) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (Max. Operating Voltage) | 450 / 750 V (EN Voltage Rating) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 80°C | -25°C to +70°C | -40°C to +80°C |
| Installation Min. | Flexing Min. |
|---|---|
| 153 mm (6.02 in) | 510 mm (20 in) |
| Bulk Cable Weight: | 1345 kg/km (903.8 lbs/1000ft) |
| Environmental Suitability: | Indoor/Outdoor, UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | FT2, IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
| AWM Compliance: | AWM 21310 |
| CENELEC Compliance: | EN 50525-3-11 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2 |
| Update and Revision: | Revision Number: 0.7 Revision Date: 12-20-2024 |
| Item # | Color | Length |
|---|---|---|
| C2X35CH 010100M | Black | 100 m |
| C2X35CH 010200M | Black | 200 m |
| C2X35CH 010300M | Black | 300 m |
| C2X35CH G8U100M | Gray, RAL 7001 | 100 m |
| C2X35CH G8U200M | Gray, RAL 7001 | 200 m |
| C2X35CH G8U300M | Gray, RAL 7001 | 300 m |