(6434)Outdoor Fiber Cable
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
(109)MachFlex™ 375YY, 2 Conductor 2.5mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more |
Element | Size | Stranding | Material |
---|---|---|---|
Conductor(s) | 2.5 mm² | Class 5 | BC - Bare Copper |
Material | Color Code |
---|---|
PVC - Polyvinyl Chloride | Brown, Blue |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 9.1 mm |
Max. Conductor DCR |
---|
7.98 Ohm/km (2.43 Ohm/1000ft) |
Voltage Rating |
---|
450/750 V (IEC:) |
Operating | Installation |
---|---|
-5°C to +70°C | -40°C to +80°C |
Installation Min. |
---|
4 x OD |
Bulk Cable Weight: | 114 kg/km (76.6 lbs/1000ft) |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
Update and Revision: | Revision Number: 0.20 Revision Date: 07-05-2024 |