Networking & Data Cable
(535)Industrial Ethernet Cable
(107)Enterprise Category Cable
(143)Industrial Protocol / Data Bus Cable
(284)Audio Cable
(493)Digital
(96)Analog
(138)Microphone
(42)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(255)Video Cable
(270)75 Ohm SDI Coax
(105)Camera Cable
(44)CATV & Satelite
(53)CCTV & Security
(30)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(356)50 Ohm Transmission Cable
(66)75 Ohm SDI Coax
(99)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(2)CCTV & Security Cable
(30)Computer and Instrumentation Cable
(11)Multi-Media Cable
(33)Fiber Cable
(11346)Indoor Fiber Cable
(1449)Indoor/Outdoor Fiber Cable
(5499)Outdoor Fiber Cable
(4054)SMPTE Cable
(14)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(754)Instrumentation Cable
(316)UL 300V PLTC/PLTC-ER Cable
(173)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(29)Control / Power Cable
(451)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(529)Audio, Sound, & Control Cable
(193)Access Control Cable
(23)Fire Alarm Cable
(72)Nurse Call
(2)Security & Alarm Cable
(198)Surveillance Cable
(41)Connectors & Outlets
(2596)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(15)Fiber Connectors
(46)Mechanical Connectors
(20)Fiber Connector Accessories
(8)Adapters
(2)Fusion Splice-On Connectors
(16)Valve Connectors
(537)Type A
(423)Type A Field Attachables
(298)Type A Receptacles
(30)Type A Single-Ended Cordsets
(82)Type A Accessories
(13)Type B
(71)Type C
(43)Cross Connect Systems
(16)Category 6A Cross Connect Systems
(3)Category 6 Cross Connect Systems
(7)Category 5E Cross Connect Systems
(6)Power Connectors
(750)M12 Power
(281)NR Series
(29)ST Series
(59)CA Series
(12)7/8", 1", 1 1/8" Series
(207)M23 Circular Connectors
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(875)M12
(623)Field Attachables
(31)Receptacles
(143)Single-Ended Cordsets
(235)M12-M12 Cordsets
(150)M12-M8 Cordsets
(64)M8
(296)Accessories
(18)M8 and M12 Splitter
(2)Workstation Outlets
(71)KeyConnect Outlets
(12)MDVO-Style Outlets
(10)MediaFlex System
(17)Multi Media Modules
(17)Workstation Consolidation
(15)Data Connectors
(131)Assemblies & Cordsets
(798)Fiber Patch Cords
(318)Double-Ended Cordsets
(65)Pigtails
(15)Pre-Terminated Assemblies
(359)AV Assemblies
(10)Patch Panels & Components
(384)Fiber Patch Panels
(42)Preloaded Coupler Patch Panels
(2)Modular (Empty) Panels
(5)Fiber Cassettes
(145)Adapter Frames
(63)Adapter Strips
(13)Fiber Wall Mounts
(6)Patch Panel Accessories
(35)Industrial Networking
(935)RS20/30
(14)SPIDER Fast/Gigabit Switches
(93)Managed Switches
(316)BOBCAT
(95)BXS
(8)GECKO Switches
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)MICE - Modular Switches
(31)RSB20 Basic Switches
(36)RS20/30/40 Switches
(57)RSR Switches
(18)RED25 Switches
(4)RSP/RSPL/RSPS/RSPE Switches
(40)Rack Mount Switches
(119)DRAGON MACH4000
(15)GREYHOUND 105/106
(9)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 103
(4)MACH1020/1030
(3)MACH1040
(4)MACH100
(29)MACH4000
(21)IP65/IP67 Switches & Routers
(56)Embedded Ethernet
(4)Routers & WAN
(1)Security & Firewalls
(22)Wireless
(24)Cellular Routers
(10)Wireless LAN Devices
(12)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)OpenBAT-R / -F
(2)Wireless LAN Controller
(2)Software
(94)Secure Remote Access
(8)Network Management
(17)Software Tools
(4)Device Software
(65)Accessories
(144)Transceivers
(64)Fast Ethernet SFP Transceiver
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
(9)Connectors
(5)Mounting Accessories
(19)MIPP
(6)Miscellaneous Accessories
(12)Power Supplies and Cables
(18)Power over Ethernet (PoE) Injector
(3)Serial to Ethernet converters
(1)Terminal Cables
(7)Wireless Accessories
(1)FiberINTERFACES
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
(353)Server Cabinets
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
(32)Shelves
(1)Cabinet Accessories
(21)Lacing Accessories
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
(54)Fiber Splicers & Tool Kits
(9)Label & Identification
(7)Fanout & Breakout Kits
(2)Outlet & Hardware Accessories
(17)I/O Systems
(191)Ethernet I/O Modules
(34)IO-Link Masters and Devices
(36)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)MachFlex™ 375CY, 19 Conductor + 1 Ground 1.5mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity |
Element | AWG | Stranding | Material | No. of Conductors |
---|---|---|---|---|
Conductor(s) | 1.5 mm² | Class 5 | BC - Bare Copper | 19 |
Ground | 1.5 mm² | Class 5 | BC - Bare Copper | 1 |
Conductor Count: | 20 |
Material |
---|
PVC - Polyvinyl Chloride |
Color |
---|
White |
Black |
Blue |
Brown |
Grey |
… |
Orange/White |
Green/Yellow |
Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 17.7 mm |
Dielectric Withstand Voltage | Non-UL Description | Non-UL Voltage Rating |
---|---|---|
4000 V | IEC: | 300/500 V |
Installation Temperature Range: | -40°C to +80°C |
Operating Temperature Range: | -5°C to +70°C |
Oil Resistance: | Yes |
UV Resistance: | Yes |
Bulk Cable Weight: | 551 kg/km |
Min. Bend Radius During Installation: | 6 x OD |
Min. Bend Radius During Operation: | 20 x OD |
Other Specification: | IEC 60227-5, EN 50525-2-51, VDE 0281-13 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
Suitability - Indoor: | Yes |
Suitability - Oil Resistance: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
IEC Flammability: | IEC 60332-1-2 |
Other Flammability: | DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
Item # | Color | Length |
---|---|---|
C20G1.5CY 01050M | Black, RAL 9005 | 50 m |
C20G1.5CY 010100M | Black, RAL 9005 | 100 m |
C20G1.5CY 36850M | Clear, Transparent | 50 m |
C20G1.5CY 368100M | Clear, Transparent | 100 m |
C20G1.5CY G8U50M | Gray, RAL 7001 | 50 m |
C20G1.5CY G8U100M | Gray, RAL 7001 | 100 m |
Update and Revision: | Revision Number: 0.10 Revision Date: 04-08-2022 |