Product Hierarchy
Product Hierarchy

C14G1.5SY - MachFlex™ 375SY Control Cable, 13 C + 1 G 1.5 mm² Str BC, PVC Ins, PVC Inner Jkt, GSWB, PVC Outer Jkt


MachFlex™ 375SY Control Cable, 13 Conductor +1 Ground 1.5 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braid, PVC Outer Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Galvanized steel wire braid armor provides excellent mechanical protection.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)131.5 mm²StrandedClass 5BC - Bare Copper
Ground11.5 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideWhite, Black, Blue, Brown, Grey, Red, Violet, Pink, Orange, Green, Beige, Black/White, Blue/White
GroundPVC - Polyvinyl ChlorideYellow/Green
Inner Jacket
Material
PVC - Polyvinyl Chloride
Armor
Armor Type & Material
SWB - Steel Wire Braid Armor
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 15.8 mm (0.622 in)

Electrical Characteristics

Voltage
Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-5°C to +70°C (Occasional movement)-40°C to +80°C (Fixed installation)
Bend Radius
Installation Min.Flexing Min.
94.8 mm (3.73 in)316 mm (12.4 in)
Bulk Cable Weight: 432 kg/km (290 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
ISO/IEC Compliance: IEC 60228, IEC 60227-5
CENELEC Compliance: EN 50290-2-22
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): VDE 0295, DIN VDE 0207-363-4-1, EN 50525-2-51, BS 6360

History

Update and Revision: Revision Number: 0.26 Revision Date: 07-04-2024

Part Numbers

Variants
Item #ColorLength
C14G1.5SY 010100MBlack, RAL 9004100 m
C14G1.5SY 010200MBlack, RAL 9004200 m
C14G1.5SY 010300MBlack, RAL 9004300 m
C14G1.5SY G8U100MGray, RAL 7001100 m
C14G1.5SY G8U200MGray, RAL 7001200 m
C14G1.5SY G8U300MGray, RAL 7001300 m
C14G1.5SY 368100MTransparent100 m
C14G1.5SY 368200MTransparent200 m
C14G1.5SY 368300MTransparent300 m
No accessories are available for this product