Product Hierarchy
Product Hierarchy

C10G1.0CY - MachFlex™ 375CY, 9C+1G 1 mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt


MachFlex™ 375CY, 9 Conductor + 1 Ground 1 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)91 mm²StrandedClass 5BC - Bare Copper
Ground11 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideWhite, Black, Blue, Brown, Grey, Red, Violet, Pink, Orange
GroundPVC - Polyvinyl ChlorideYellow/Green
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Inner Jacket
Material
PVC - Polyvinyl Chloride
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 12.8 mm (0.504 in)

Electrical Characteristics

Voltage
Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-5°C to +70°C(Occasional movement)-40°C to +80°C(Fixed installation)
Bend Radius
Installation Min.Flexing Min.
76.8 mm (3.02 in)256 mm (10.1 in)
Bulk Cable Weight: 256 kg/km (172 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50290-2-22
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360

History

Update and Revision: Revision Number: 0.38 Revision Date: 07-15-2024

Part Numbers

Variants
Item #ColorLength
C10G1.0CY 010100MBlack100 m
C10G1.0CY 010200MBlack200 m
C10G1.0CY 010300MBlack300 m
C10G1.0CY G8U100MGray, RAL 7001100 m
C10G1.0CY G8U200MGray, RAL 7001200 m
C10G1.0CY G8U300MGray, RAL 7001300 m
C10G1.0CY 368100MTransparent100 m
C10G1.0CY 368200MTransparent200 m
C10G1.0CY 368300MTransparent300 m
No accessories are available for this product