(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)UL Type TC-ER (1277) XLPE/PVC, 4 Conductor 4 AWG (7x12) Bare Copper, XLPE Insulation E2 Color Code, Beldfoil & 14 AWG (7x22) Tinned Copper Drain Wire, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
4 | 7x12 | BC - Bare Copper | 4 |
Conductor Count: | 4 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
XLP, XLPO, XLPE (Thermoset) | 0.319 in | 0.047 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Blue |
4 | Orange |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 14 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.940 in | 0.083 in |
Nominal Conductor DCR |
---|
0.26 Ohm/1000ft |
Max. Recommended Current [A] |
---|
76 Amps per Conductor at 30ºC |
Description | UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|---|
Type TC | TC | 600 V RMS | 600 V RMS |
UL Temp Rating: | 90°C Wet/Dry |
Operating Temp Range: | '-30°C To +90°C |
Wet Temp Range: | -30°C To +90 °C |
UV Resistance: | Yes |
Bulk Cable Weight: | 784 lbs/1000ft |
Max. Pull Tension: | 1336 lbs |
Min Bend Radius/Minor Axis: | 9.40 in |
NEC/(UL) Compliance: | TC-ER, XHHW-2 Singles |
Other Compliance: | ICEA S-73-532, ICEA S-66-524 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL 1685 UL Loading |
CSA Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Plenum (Y/N): | No |
Item # | Putup Type |
---|---|
C0404K 0102500 | Reel |
Update and Revision: | Revision Number: 0.34 Revision Date: 09-30-2020 |