Product Hierarchy
Product Hierarchy

C04044B - TC-ER XLPE/PVC, 4+G C #4 Str BC, XLPE Ins, M4, 1 BC Str #8 Grnd, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC-ER (1277) XLPE/PVC, 4+G Conductor 4 AWG (7x12) Bare Copper, XLPE Insulation M4 Color Code, 1 Bare Copper 8 (7x16) Ground Wire, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor47x12BC - Bare Copper4
Ground87x16BC - Bare Copper1
Conductor Count: 4
Insulation
MaterialNominal DiameterNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.317 in0.0455 in
No Insulation
Color Chart
NumberColor
Conductors 1 - 4ICEA S-73-732 Table M4: Black and Numbered
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.931 in0.083 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
.26 Ohm/1000ft
Current
Max. Recommended Current [A]
76 Amps per conductor @ 30°C
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 784 lbs/1000ft
Max Recommended Pulling Tension: 1336 lbs
Min Bend Radius/Minor Axis: 3.72 in

Standards

NEC/(UL) Specification: TC-ER, XHHW-2

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
CSA Flammability: FT4
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Part Number

Variants
Item #Putup Type
C04044B 0102500Reel
C04044B 0105000Reel

History

Update and Revision: Revision Number: 0.26 Revision Date: 04-28-2020
Date: 2005-04-01
No accessories are available for this product