(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)UL Type TC (1277) XLPE/PVC, 3+G Conductor 10AWG (7x18) Bare Copper, XLPE Insulation E2 Color Code, Longitudinal Corrugated Copper Tape, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
10 | 7x18 | BC - Bare Copper | 3 |
10 | BC - Bare Copper | 1 |
Conductor Count: | 3 |
Material | Nominal Diameter |
---|---|
XLP, XLPO, XLPE (Thermoset) | 0.174 in |
No Insulation |
Number |
---|
ICEA Table E2 |
Type | Description | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Corrugated Tape | .005" | Bare Copper (BC) | Belclad® | 100% |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.616 in | 0.063 in |
Nominal Conductor DCR |
---|
1.04 Ohm/1000ft |
Max. Recommended Current [A] |
---|
40 Amps per Conductor at 30ºC |
UL Voltage Rating | Voltage Rating [V] |
---|---|
600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | -30°C To +90°C |
Wet Temp Range: | -30°C To +90 °C |
Dry Temp Range: | -30°C To +90 °C |
UV Resistance: | Yes |
Min Bend Radius (Overall): | 6.16 in |
NEC/(UL) Compliance: | TC-ER, XHHW-2 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1685 Vertical Tray Flame Test |
UL voltage rating: | 600 V RMS (Type TC) |
Update and Revision: | Revision Number: 0.38 Revision Date: 09-30-2020 |