Product Hierarchy
Product Hierarchy

C03091W - TC XLPE/PVC, 3 C #9 Str BC, XLPE Ins E1, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) XLPE/PVC, 3 Conductor 9AWG (19x) Bare Copper, XLPE Insulation E1 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
919x21BC - Bare Copper3
Conductor Count: 3
Insulation
MaterialNominal Diameter
XLP, XLPO, XLPE (Thermoset)0.222 in
Color Chart
Number
ICEA Table E1
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.604 in0.063 in

Electrical Characteristics

Voltage
UL Voltage RatingVoltage Rating [V]
600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

UV Resistance: Yes
Min Bend Radius (Overall): 6.04 in
Min Bend Radius/Minor Axis: 2.42 in

Standards

NEC/(UL) Compliance: TC-ER, XHHW-2

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 Vertical Tray Flame Test
UL voltage rating: 600 V RMS (Type TC)

History

Update and Revision: Revision Number: 0.30 Revision Date: 06-24-2020
Date: 2005-04-01
No accessories are available for this product