Product Hierarchy
Product Hierarchy

C0210HG - TC XLPE/PVC, 2+G C #10 Str BC, XLPE Ins E2, LCS, Blk PVC Jkt, 600V TC 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) XLPE/PVC, 2+G Conductor 10AWG (7x18) Bare Copper, XLPE Insulation E2 Color Code, Longitudinal Corrugated Copper Tape, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
107x18BC - Bare Copper2
10BC - Bare Copper1
Conductor Count: 2
Insulation
MaterialNominal Diameter
XLP, XLPO, XLPE (Thermoset)0.174 in
No Insulation
Color Chart
NumberColor
1Black
2Red
Outer Shield Material
TypeDescriptionMaterialMaterial Trade NameCoverage [%]
Corrugated Tape.005"Bare Copper (BC)Belclad®100%
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.576 in0.063 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
1.04 Ohm/1000ft
Current
Max. Recommended Current [A]
32 Amps per Conductor at 30ºC
Voltage
UL Voltage RatingVoltage Rating [V]
600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

UV Resistance: Yes
Min Bend Radius (Overall): 5.76 in

Standards

NEC/(UL) Compliance: TC-ER, XHHW-2

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 Vertical Tray Flame Test
UL voltage rating: 600 V RMS (Type TC)

Part Number

Variants
Item #Putup Type
C0210HG 0102500Reel

History

Update and Revision: Revision Number: 0.36 Revision Date: 09-30-2020
Date: 2005-04-01
No accessories are available for this product