(10)UL Type TC (1277) XLPE/PVC, 2+G Conductor 8 AWG (7x16) Bare Copper, XLPE Insulation M4 Color Code, 10 (7x18) Bare Copper Ground Wire, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
8 | 7x16.5 | BC - Bare Copper | 2 |
10 | BC - Bare Copper | 1 |
Conductor Count: | 2 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
XLP, XLPO, XLPE (Thermoset) | 0.272 in | 0.0465 in |
No Insulation |
Number | Color |
---|---|
Conductors 1 & 2 | ICEA S-73-732 Table M4: Black and Numbered |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.601 in | 0.063 in |
Nominal Conductor DCR |
---|
.64 Ohm/1000ft |
Max. Recommended Current [A] |
---|
55 Amps per Conductor at 30ºC |
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | -30°C To +90°C |
Wet Temp Range: | -30°C To +90 °C |
Bulk Cable Weight: | 238 lbs/1000ft |
Max. Pull Tension: | 266 lbs |
Min Bend Radius/Minor Axis: | 2.40 in |
NEC/(UL) Compliance: | TC-ER, XHHW-2 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1685 UL Loading |
CSA Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Item # | Putup Type |
---|---|
C02084C 0102500 | Reel |
Update and Revision: | Revision Number: 0.33 Revision Date: 06-24-2020 |