Product Hierarchy
Product Hierarchy

C0206IS - TC XLPE/PVC, 2 C #6 Str BC, XLPE Ins M4, LCS, Blk PVC Jkt, 600V TC 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) XLPE/PVC, 2 Conductor 6AWG (7x14) Bare Copper, XLPE Insulation M4 Color Code, Longitudinal Corrugated Copper Tape, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor67x14BC - Bare Copper2
Conductor Count: 2
Insulation
MaterialNominal Diameter
XLP, XLPO, XLPE (Thermoset)0.270 in
Color Chart
NumberColor
1Black Numbered 1
2Black Numbered 2
Outer Shield Material
TypeDescriptionMaterialMaterial Trade NameCoverage [%]
Corrugated Tape.005"BC - Bare CopperBelclad®100%
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.763 in0.063 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
0.41 Ohm/1000ft
Current
Max. Recommended Current [A]
60 Amps per conductor @ 30°C
Voltage
UL Voltage RatingVoltage Rating [V]
600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

UV Resistance: Yes
Min Bend Radius (Overall): 7.63 in

Standards

NEC/(UL) Specification: TC-ER, XHHW-2

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 Vertical Tray Flame Test
UL voltage rating: 600 V RMS (Type TC)

Part Number

Variants
Item #Putup Type
C0206IS 0102500Reel

History

Update and Revision: Revision Number: 0.23 Revision Date: 04-28-2020
Date: 2005-04-01
No accessories are available for this product