(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1274)Instrumentation Cable
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
(824)VFD Cable
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
#6 AWG Insulated Flexible Bonding Harnesses - 427 Strand, 7 x 61/32 Rope-Lay Cable, Green
| Product Overview: | 18" Long, 6 GA Copper wire, #10 Crimp Terminal Ends, green insulation, UL Listed |
| Environmental Space: | Indoor |
| Finish: | Green Insulated Harness |
| Color: | Green |
| Included Parts: | Mounting hardware |
| Packaging: | Individual bag, bulk packaged |
| Item # | Depth | Description | Application |
|---|---|---|---|
| XBS-11-0001-KIT | 11.0 in | Grounding/Bonding Strap Kit, 11" | All Belden Rack & Cabinet Applications |
| XBS-18-0001-KIT | 18.0 in | Grounding/Bonding Strap Kit, 18" | All Belden Rack & Cabinet Applications |
| Update and Revision: | Revision Number: 0.31 Revision Date: 02-03-2025 |