(12372)Indoor Fiber Cable
(1422)Indoor/Outdoor Fiber Cable
(6451)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3200)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
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
(1054)Fiber Patch Cords
(452)Double-Ended Cordsets
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
(4)Cable Gland For All Types Of Unarmored Tray Cables, Flexible Cables & Cords. Pass-Through Design for Shield/Ground Isolation. Suitable For Wet And Hazardous Locations, Class I division 2. Globally Marked, cCSAus, IECEx and ATEX. Ingress Protection to Nem 4X and IP66/IP67/IP68 Includes Removable Insert for Increased Cable Range. Min Cable Size 1.86", Max Cable Size 2.20".
Strain-Relief: | Displacement Seal with Removable Insert |
Material: | Copper Free (0.4%) Aluminum |
Vibration Resistance: | EMC resistance |
Packaging: | Individual Boxed |
Accessories to Order Separately: | B300NPTCLN6 - Locknut |
Weight: | 13.58 Oz |
Update and Revision: | Revision Number: 0.11 Revision Date: 06-03-2025 |