Product Hierarchy
Product Hierarchy

BTC250A2201RA - Cable Gland 3/4 NPT, Cable Range 1.86" -2.20"


Cable Gland For All Types Of Unarmored Tray Cables, Flexible Cables & Cords. Pass-Through Design for Shield/Ground Isolation. Suitable For Wet And Hazardous Locations, Class I division 2. Globally Marked, cCSAus, IECEx and ATEX. Ingress Protection to Nem 4X and IP66/IP67/IP68 Includes Removable Insert for Increased Cable Range. Min Cable Size 1.86", Max Cable Size 2.20".

Product description

Strain-Relief: Displacement Seal with Removable Insert

Product Materials

Material: Copper Free (0.4%) Aluminum

Resistances

Vibration Resistance: EMC resistance

Product Packaging

Packaging: Individual Boxed

Accessories

Accessories to Order Separately: B250NPTCLN6 - Locknut

Additional technical data

Weight: 13.58 Oz

Other Standards

Update and Revision: Revision Number: 0.11 Revision Date: 06-03-2025
Guide.pdf
Termination kits.pdf
Cable Gland Catalog.pdf
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
No accessories are available for this product