Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(762)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(308)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
Gigabit Ethernet Cat7 Data Double-Ended Cordset: Male straight X-coded black M12 Railway to male straight X-coded black M12 Railway, shielded, 50 V AC / 60 V DC, 0.5 A; X-FRNC/LSNH blue cable, 8-wires, 4x2x0.25 mm², ECE R118, EN 45545
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
|---|---|---|---|---|---|---|---|
| white (orange) | orange | white (green) | green | white (brown) | brown | white (blue) | blue |
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
|---|---|---|---|---|---|---|---|
| white (orange) | orange | white (green) | green | white (brown) | brown | white (blue) | blue |
| Product Family: | Data Connectors |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Shielded |
| Voltage Rating: | 60 V |
| Rated Impulse Voltage: | 0.8 kV |
| Operating Voltage: | 50 V AC / 60 V DC |
| Current Rating: | 0.5 A |
| Data Transmission Type: | Gigabit Ethernet Cat7 |
| Data Transmission Rate: | 10 Gbit/s |
| Vibration Resistance: | IEC 61373 |
| Side 1 Product Sub Family: | M12 Railway |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Straight |
| Attachment Type: | Coupling Screw |
| Number of Pins: | 8 |
| Coding, Side 1: | X |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | - 40 °C - + 85 °C |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Side 1 Design Standard: | IEC 61076-2-109 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PA |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Molded Body Material: | PA |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 V-0 |
| Attachment Material: | CuZn |
| Attachment Plating: | Nickel-plated |
| Shielding Material: | GD-Zn, nickel-plated |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Note: | Do not connect or disconnect under load. |
| Cable Number: | 552 |
| Conductor Size: | 4x2x0.25 mm² |
| Number of Wires: | 8 |
| Minimal Bending Radius (Fixed Inst): | ˃ 4 x D |
| Conductor Material: | Cu |
| Cable Jacket Material: | X-FRNC/LSNH |
| Cable Jacket Color: | blue |
| Cable Diameter D: | ø 8.1 ± 0.3 mm |
| Wire Insulation Material: | E-beam X-linked Foam-skin polyethylene |
| Insulated Wire Diameter: | max. ø 1.60 mm |
| Overall Shield (Cable): | Cu-ETP1 tinned |
| Ambient Temperature (Fixed Installation): | - 40 °C - + 90 °C |
| Ambient Temperature (Flex Installation): | - 5 °C - + 50 °C |
| Flammability Class (Cable Jacket): | IEC 60332-1-2, EN50305 (9.1.1), IEC60332-3-25 cat D; fire protection Railway vehicles: DIN 5510-2 protection level 1 to 4; CEN/TS 45545-2 HL1-HL3; smoke density acc. to DIN EN 61034-2, EN50268-2: T ˃70% ;toxicity (NF X70-100-1): CITc ˂ 0.7, ECE R118, EN 45545 |
| Cable Characteristics: | Exclusion of dangerous materials; Resistance against mineral oil: EN 50306 par 4.8 1.5kV/1min.; Resistance against fuel: EN 50306 par 4.9 1.5kV/1min; Resistance against acid and alkali |
| Core Colors: | Twisted pairs: white & blue, white & orange, white & green, white & brown |
| Side 2 Product Sub Family: | M12 Railway |
| Side 2 Type of Contact/Gender: | Male |
| Connector Design, Side 2: | Straight |
| Attachment Type, Side 2: | Coupling Screw |
| Number of Pins, Side 2: | 8 |
| Coding, Side 2: | X |
| Contact Resistance, Side 2: | ≤ 10 mOhm |
| Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
| Mating Cycles, Side 2: | ≤ 100 |
| Ambient Temperature (Operation), Side 2*: | - 40 °C - + 85 °C |
| Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
| Design Standard, Side 2: | IEC 61076-2-109 |
| Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category, Side 2: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material, Side 2: | CuZn |
| Contact Plating, Side 2: | Cu/Au |
| Contact Bearer Material, Side 2: | PA |
| Contact Bearer Color, Side 2: | Black |
| Flammability Class (Contact Bearer), Side 2: | UL 94 V-0 |
| Molded Body Material, Side 2: | PA |
| Molded Body Color, Side 2: | Black |
| Flammability Class (Molded Body), Side 2: | UL 94 V-0 |
| Attachment Material, Side 2: | CuZn |
| Attachment Plating, Side 2: | Nickel-plated |
| Shielding Material, Side 2: | GD-Zn, nickel-plated |
| Fastening Torque (Attachment), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
| RoHS Compliant: | yes |
| Halogenfree: | yes |
| Rail: | Yes |
| Oil Resistance: | IEC 60811-2-1 |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note Derating: | Notice derating |
| Update and Revision: | Revision Number: 0.65 Revision Date: 02-20-2026 |
| Item # | Item Description | Cable Length |
|---|---|---|
| 30796 | BRSTS 8X-BRSTS 8X-552/7 M | |
| 15790 | BRSTS 8X-BRSTS 8X-552/3 M | |
| 8907 | BRSTS 8X-BRSTS 8X-552/0,5 M | 0.5 m |
| 19348 | BRSTS 8X-BRSTS 8X-552/0,7 M | 0.7 m |
| 8906 | BRSTS 8X-BRSTS 8X-552/1 M | 1 m |
| 910008906 | BRSTS 8X-BRSTS 8X-552/1 M | 1 m |
| 934809013 | BRSTS 8X-BRSTS 8X-552/2 M | 2 m |
| 934809014 | BRSTS 8X-BRSTS 8X-552/5 M | 5 m |
| 934809015 | BRSTS 8X-BRSTS 8X-552/10 M | 10 m |
| 934809016 | BRSTS 8X-BRSTS 8X-552/15 M | 15 m |
| 8955 | BRSTS 8X-BRSTS 8X-552/25 M | 25 m |
| 8956 | BRSTS 8X-BRSTS 8X-552/30 M | 30 m |