Product Hierarchy
Product Hierarchy

BRSTS 8X-BRSTS 4D-508 - Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight X-coded black M12 Railway to male straight D-coded black M12 Railway, shielded, 50 V AC / 60 V DC, 0.5 A; X-FRNC black cable, 4-wires, 0.34 mm²







Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight X-coded black M12 Railway to male straight D-coded black M12 Railway, shielded, 50 V AC / 60 V DC, 0.5 A; X-FRNC black cable, 4-wires, 0.34 mm²

Face View Side 1
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8
whiteblueyelloworangen.c.n.c.n.c.n.c.
Face View Side 2
Pin 1Pin 2Pin 3Pin 4
yellowwhiteorangeblue

Product Description

Product Family: Data Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding Type: Shielded
Voltage Rating: 60 V
Rated Impulse Voltage: 0.8 kV
Operating Voltage: 50 V AC / 60 V DC
Current Rating: 0.5 A
Data Transmission Type: Fast Ethernet Cat5e
Data Transmission Rate: 100 Mbit/s
Vibration Resistance: IEC 61373

Technical Data Side 1

Side 1 Product Sub Family: M12 Railway
Side 1 Type of Contact/Gender: Male
Connector Design: Straight
Attachment Type: Coupling Screw
Number of Pins: 8
Coding, Side 1: X
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 85 °C
Protection Degree / IP Rating**: IP65, IP67
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: PA
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 V-0
Attachment Material: CuZn
Attachment Plating: Nickel-plated
Shielding Material: GD-Zn, nickel-plated
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight
Note: Do not connect or disconnect under load.

Cable Data

Cable Number: 508
Conductor Size: 0.34 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 10 x D
Minimal Bending Radius (Flexible Inst): ˃ 5 x D
Conductor Material: Cu
Cable Jacket Material: X-FRNC
Cable Jacket Color: black
Cable Diameter D: ø 6.70 ± 0.30 mm
Wire Insulation Material: Polyolefin
Insulated Wire Diameter: ø 1.63 ± 0.05 mm
Overall Shield (Cable): Cu-ETP1 tinned
Foil shield: Al-PT Foil
Ambient Temperature (Fixed Installation): - 40 °C - + 90 °C
Ambient Temperature (Flex Installation): - 40 °C - + 90 °C
Ambient Temperature (Drag Chain Inst): - 5 °C - + 50 °C
Flammability Class (Cable Jacket): IEC 60332-1-2, EN50305, IEC60332-3-25 cat D; fire protection Railway vehicles: DIN 5510-2 protection level 1 to 4; CEN/TS 45545-2 HL1-HL3; smoke density acc. to DIN EN 61034-2, EN50268-2: T ˃70% ;toxicity (NF X70-100-1): CITc ˂ 0.7
Core Colors: white, blue, yellow, orange

Technical Data Side 2

Side 2 Product Sub Family: M12 Railway
Side 2 Type of Contact/Gender: Male
Connector Design, Side 2: Straight
Attachment Type, Side 2: Coupling Screw
Number of Pins, Side 2: 4
Coding, Side 2: D
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 40 °C - + 85 °C
Protection Degree / IP Rating, Side 2**: IP65, IP67, IP69K
Design Standard, Side 2: IEC 61076-2-101
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: CuSn
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: PA
Contact Bearer Color, Side 2: Black
Flammability Class (Contact Bearer), Side 2: UL 94 V-0
Molded Body Material, Side 2: PA
Molded Body Color, Side 2: Black
Flammability Class (Molded Body), Side 2: UL 94 V-0
Attachment Material, Side 2: CuZn
Attachment Plating, Side 2: Nickel-plated
Shielding Material, Side 2: CuZn, tin-plated
Fastening Torque (Attachment), Side 2: M 12x1: (50-60) Ncm, hand-tight

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: IEC 60754-1, EN 50267-1-2, HCL ˂ 0.4%
Rail: Yes
Oil Resistance: IEC 60811-2-1, EN 50306 par 4.8, EN 50306 par 4.9, EN 50306 par 4.10

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note Derating: Notice derating

History

Update and Revision: Revision Number: 0.56 Revision Date: 02-20-2026
Variants
Item #Item DescriptionCable Length
32720BRSTS 8X-BRSTS 4D-508/6 M
32719BRSTS 8X-BRSTS 4D-508/3 M
11527BRSTS 8X-BRSTS 4D-508/0,3 M0.3 m
9396BRSTS 8X-BRSTS 4D-508/2 M2 m
19764BRSTS 8X-BRSTS 4D-508/24 M24 m
19265BRSTS 8X-BRSTS 4D-508/30 M30 m
Side_1_RSTS-8X-Thick.zip
Side_2_RSTS-4D-ThickLong.zip
No accessories are available for this product