Product Hierarchy
Product Hierarchy

BRSCCS 8X/9 - M12 Data Field Attachable, crimp termination, robust metal housing, IP67, 8-pin, X-coded, shielded, straight, 48V, 0.5A


M12 Data Field Attachable, crimp termination, robust metal housing, IP67, 8-pin, X-coded, shielded, straight, 48V, 0.5A, suited for rail application acc. to EN45545, Cat6a

Technical Data

Product Family: Data Connector
Side 1 Product Sub Family: Data Connector
Brand: Lumberg Automation
Connector Type: Field attachable
Side 1 Type of Contact/Gender: male
Connector Design: straight
Number of Pins: 8 (included in the packaging)
Coding, Side 1: X
Shielding Type: Shielded
Attachment Type: Coupling Screw
Voltage Rating: 48V
Rated Impulse Voltage: 1.5kV
Operating Voltage: 50 V AC / 60 V DC
Data Transmission Type: Category 6A
Data Transmission Rate: 10 Gbit/s
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^8 Ohm
Mating Cycles: ˃ 200
Type of Connection: crimp
Maximum Wire Isolation Diameter: Ø 6 mm to Ø 8,5 mm
Strain-Relief: cable gland
Suitable Cables: gaskets enclosed Ø6 - Ø8.5 mm
Ambient Temperature (Operation)*: -55 °C to +85 °C, notice derating
Protection Degree / IP Rating**: IP67
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Cu Alloy
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: grey
Flammability Class (Contact Bearer): UL 94 V-0 / F2
Housing Material: Zamak
Housing Plating: Ni
Housing Color: silver
Cable Gland Material: CuZn
Cable Gland Plating: Ni
Cable Gland Gasket: NBR
Strain-Relief Material: PBT GF
Flammability Class (Strain Relief): UL 94 V-0 / F2
Attachment Material: CuZn
Attachment Plating: Cu/Ni
Shielding Material: CuZn, plating: Ni

Additional Technical Data

Fastening Torque (Contact Screw): 1.5 -2.0 Nm (max. 3.0Nm), hand-tight

Safety & Environmental Compliance

RoHS Compliant: yes, with exeption

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Variants
Item #Item Description
934885101BRSCCS 8X/9
Mounting Instructions DE/EN
No accessories are available for this product