Product Hierarchy
Product Hierarchy

BRD1Y10U - MachFlexᵀᴹ Robotic Lite 10866 Cable, 1000 V, 1x 4 mm² Str BC, PP Ins, Unshielded, PUR Jkt

MachFlexᵀᴹ Robotic Lite 10866 Cable, 1000 V, 1x 4 mm² Str BC, PP Ins, Unshielded, PUR Jkt, UL/cUL AWM 10866 certified

Product Overview

Suitable Applications: Signal and control wiring for industrial robots and automated machinery: sensors, I/O, tool and gripper signals, and encoder-free control circuits in dress packs of articulated-arm, SCARA and gantry robots, in cable carriers (drag chains), and on other continuously moving machine parts. Suited to repeated torsion up to ±180° per metre of free cable length and to continuous flexing. Typical uses: automotive and general manufacturing, electrical and electronics assembly, machine tools, and fixed handling and storage systems.

Construction Details

Conductor
SizeStrandingMaterialNotes
4 mm²StrandedBC - Bare CopperExtra fine stranded
Insulation
MaterialColor Code
PP - PolypropyleneAs per DIN 47100 or VDE 0293
Insulation Table Notes: Single core comply to AWM Style 10866 for both single and multi-core cables.
Outer Jacket
Material
PUR - Polyurethane
Outer Jacket1 Table Notes: Jacket Color : Black ; Put-up length: 100 m or 500 m
Overall Cable Diameter (Nominal): 5.8 mm (0.23 in)

Electrical Characteristics

Electricals
Max. Conductor DCR
4.95 Ohm/km at 20°C
Voltage
UL Voltage Rating
1000 V
Voltage Rating Table Notes: 2.5 kV ac

Mechanical Characteristics

Temperature
InstallationContinuous Flexing
-40°C to +80°C-20°C to +80°C
Trailing/Flexing Properties
MotionNumber of CyclesTorsion Angle
Torsion/Twisting10,000,000180 °
Table Notes: Cable uniquely designed for both torsion and drag chain motions. Torsion Test +/-180⁰/m: Min. 10 million cycles ; Drag chain : Min. 5 million cycles (Traversing distance: 5m; Speed: 3m/s; Bending radius: 10 x D)
Bend Radius
Installation Min.
5xOD
Bend Radius Table Notes: Flexing Min. 10xOD
Bulk Cable Weight: 47

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, UV Resistance, Oil Resistance
Flammability / Reaction to Fire: Horizontal flame test
CEC / C(UL) Compliance: CSA C22.2 No.210, C22.2 No.210
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): UL 758

Product Notes

Notes: UL AWM Style 10866 (single core cable), UL AWM Style 21330, AWM I/II A/B

History

Update and Revision: Revision Number: 0.2 Revision Date: 10-23-2026
No accessories are available for this product