Networking & Data Cable
(702)Industrial Ethernet Cable
(188)Enterprise Category Cable
(146)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(698)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(303)Video Cable
(270)75 Ohm SDI Coax
(99)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(389)50 Ohm Transmission Cable
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
(14378)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7176)Outdoor Fiber Cable
(5237)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(790)600V Control (AWM Style) Cable
(414)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1300)Instrumentation Cable
(465)UL 300V PLTC-ER Cable
(35)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
(145)Flex VFD Cable
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
(158)Safety, Sound, & Security Cable
(765)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3636)Modular Couplers
(12)Modular Plugs
(32)Receptacles
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
(16)Fiber Connectors
(66)Mechanical Connectors
(23)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(31)Valve Connectors
(786)Type A
(605)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(88)Type A Double-Ended Cordsets
(47)Type A Accessories
(32)Type A Adaptor
(6)Type B
(98)Type B Field Attachables
(48)Type B Receptacles
(5)Type B Single-Ended Cordsets
(26)Type B Double-Ended Cordsets
(19)Type C
(83)Workstation Outlets
(122)KeyConnect Outlets
(14)MDVO-Style Outlets
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
(325)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(66)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(74)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(34)G Series
(57)Sensor Actuator Connectors
(1061)M12
(780)Field Attachables
(92)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
(66)M12-Valve Cordsets
(2)M8
(303)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(121)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)M8-Valve Cordsets
(1)Accessories
(18)M8 and M12 Splitter
(25)Data Connectors
(289)Adapter and Splitter
(5)Double-Ended Cordsets
(156)Field Attachables
(28)Receptacles
(29)Single-Ended Cordsets
(71)SPE Connectors
(51)Assemblies & Cordsets
(1216)Fiber Patch Cords
(505)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(511)AV Assemblies
(10)Patch Panels & Components
(898)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
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
(115)Fiber Splicers & Tool Kits
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
MachFlexᵀᴹ Robotic Lite 20549 Cable, 300 V, 7 x 0.25 mm² Str BC, PP Ins, Unshielded, PUR Jkt, UL/cUL AWM 20549 certified
| Suitable Applications: | Control and interface cabling for industrial robots and moving machinery: control circuits, valves, actuators and switchgear connections in dress packs of articulated-arm, SCARA and gantry robots, in cable carriers (drag chains), and on machine tools and handling equipment. Suited to repeated torsion up to ±180° per metre of free cable length and to continuous flexing. Typical uses: automotive and general manufacturing, electrical and electronics assembly, and packaging and machine building. |
| Size | Stranding | Material | Notes |
|---|---|---|---|
| 0.25 mm² | Stranded | BC - Bare Copper | Extra fine stranded |
| Material | Color Code |
|---|---|
| PP - Polypropylene | Colour code in accordance with DIN 47100 |
| Material |
|---|
| PUR - Polyurethane |
| Outer Jacket1 Table Notes: | Jacket Color : Black ; Put-up length: 100 m or 500 m |
| Overall Cable Diameter (Nominal): | 5.7 mm (0.22 in) |
| Max. Conductor DCR |
|---|
| 79 Ohm/km at 20°C |
| UL Voltage Rating |
|---|
| 300 V |
| Voltage Rating Table Notes: | 2 kV ac |
| Installation | Continuous Flexing |
|---|---|
| -40°C to +80°C | -20°C to +80°C |
| Motion | Number of Cycles | Torsion Angle |
|---|---|---|
| Torsion/Twisting | 10,000,000 | 180 ° |
| Table Notes: | Cable uniquely designed for both torsion and drag chain motions. Torsion Test +/-180⁰/m: Min. 10 million cycles ; Drag chain : Min. 5 million cycles (Traversing distance: 5m; Speed: 3m/s; Bending radius: 10 x D) |
| Installation Min. |
|---|
| 5xOD |
| Bend Radius Table Notes: | Flexing Min. 10xOD |
| Bulk Cable Weight: | 42 kg/km (28 lbs/1000ft) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | Horizontal flame test |
| AWM Compliance: | AWM 20549 |
| CEC / C(UL) Compliance: | C22.2 No.210 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
| Notes: | UL AWM Style 20549 |
| Update and Revision: | Revision Number: 0.2 Revision Date: 10-22-2026 |