Product Hierarchy
Product Hierarchy

BRB7G08U - MachFlexᵀᴹ Robotic Lite 20940 Cable, 600 V, 7 G 1.5 mm² Str BC, PP Ins, Unshielded, PUR Jkt

MachFlexᵀᴹ Robotic Lite 20940 Cable, 600 V, 7 G 1.5 mm² Str BC, PP Ins, Unshielded, PUR Jkt, UL/cUL AWM 20940 certified

Product Overview

Suitable Applications: Power supply cabling for industrial robots and moving machinery: auxiliary and tool power, brakes, and small drives in dress packs of articulated-arm, SCARA and gantry robots, in cable carriers (drag chains), and on other continuously moving machine parts. Suited to repeated torsion up to ±180° per metre of free cable length and to continuous flexing in cable carriers. Typical uses: automotive and general manufacturing, machine tools, and fixed handling and storage systems.

Construction Details

Conductor
SizeStrandingMaterialNotes
1.5 mm²StrandedBC - Bare CopperExtra fine stranded
Insulation
MaterialColor Code
PP - PolypropyleneBlack cores with white numbers, one green-yellow core.
Outer Jacket
Material
PUR - Polyurethane
Outer Jacket1 Table Notes: Jacket Color : Black ; Put-up length: 100 m or 500 m
Overall Cable Diameter (Nominal): 10.1 mm (0.398 in)

Electrical Characteristics

Electricals
Max. Conductor DCR
13.3 Ohm/km at 20°C
Voltage
UL Voltage Rating
600 V
Voltage Rating Table Notes: 2 kV ac

Mechanical Characteristics

Temperature
InstallationContinuous Flexing
-40°C to +80°C-20°C to +80°C
Trailing/Flexing Properties
MotionNumber of CyclesTorsion Angle
Torsion/Twisting10,000,000180 °
Table Notes: Cable uniquely designed for both torsion and drag chain motions. Torsion Test +/-180⁰/m: Min. 10 million cycles ; Drag chain : Min. 5 million cycles (Traversing distance: 5m; Speed: 3m/s; Bending radius: 10 x D)
Bend Radius
Installation Min.
5xOD
Bend Radius Table Notes: Flexing Min. 10xOD
Bulk Cable Weight: 169 kg/km (114 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, UV Resistance, Oil Resistance
Flammability / Reaction to Fire: Horizontal flame test
CEC / C(UL) Compliance: CSA C22.2 No.210, C22.2 No.210
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

Product Notes

Notes: UL AWM Style 20940

History

Update and Revision: Revision Number: 0.2 Revision Date: 10-22-2026
No accessories are available for this product