Product Hierarchy
Product Hierarchy

BLANK (HALF) EUROMOD FACEPLATE - Half Blank For Euromod Outlet


EUROMOD (50x25mm) Modular Outlet Series, Adapter Blank for Faceplate, Half size

Product Overview

Suitable Applications: Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Physical Characteristics (Overall)

Height: 50 mm
Width: 12.5 mm
Depth: 10 mm
Front Connection: Flush
Packaging: Individually packaged in a plastic bag.

Connectors

Materials
DescriptionMaterial
Blank InsertPlastic - PC-ABS, UL94V-0

Mechanical Characteristics

Footprint/Type: KeyConnect & MDVO
Plug /Jack Compatibility: RJ45

Standards

TIA/EIA Compliance: ISO/IEC 11801-1:2017

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

UL Flammability: UL-94V0

Related Part Numbers

Related Parts: Compatible with UTP KeyConnect, UTP MDVO and UTP and Shielded REV Connect Multimedia Modules for 10GX, CAT6+ and CAT5E.
Variants
Item #Color
NN01542Black
NN01554Grey
NN01530White

History

Update and Revision: Revision Number: 0.33 Revision Date: 03-04-2023
Date: 2010-01-01
Copper Ordering Guide_BDC_0616_E_EMEA_update_LowRes_Original_113668.pdf
No accessories are available for this product