Product Hierarchy
Product Hierarchy

BIX PATCH CORDS - BIX Patch Cords

BIX Patch Cords

Product Overview

Suitable Applications: TIA Category 5

Physical Characteristics (Overall)

Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialColor
BootPVCGrey cameleon
ConductorBC - Bare Copper
Front ConnectionBlades Phosphor Bronze with Tin Plating over Nickel
InsulationPO - Polyolefin
Outer JacketPVC - Polyvinyl Chloride

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: BIX
Plug /Jack Compatibility: BIX
Termination Interface
ConnectionDurabilities
Mated Connection200 Cycles

Standards

UL Rating: Riser
CSA Rating: FT4
TIA/EIA Compliance: Category 5 - TIA 568-C.2, ISO/IEC 11801:2002 Ed.2 Amendment 2

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, c(UL)us Listed

Related Part Numbers

Related Parts: BIX Connectors - QCBIX1A/1A4 connectors, BIX accessories
Variants
Item #LengthUPC
A04104694 ft611589000673
A04104944 ft611589000727
A04104717 ft611589000680
A04104957 ft611589000734
A041047310 ft611589000697
A041049610 ft611589000741
A041047515 ft611589000703
A041049715 ft611589000758
A041049325 ft611589000710

Product Notes

Notes: The product could have different connectors configuration depending of the item #

History

Update and Revision: Revision Number: 0.280 Revision Date: 02-20-2026
Date: 2006-01-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product