Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Single-Sided High Density Vertical Manager 84"H, w/Doors (See table below for part numbers)
| Product Overview: | Modular High-Density Racking System (HDRS) for network cross-connect. HDRS is a well-engineered cross connect and hosting platform that offers you a high level of versatility and flexibility in systems design for ultimate network density and management. High-Density vertical manager half door allows easy cable access and hinging of the doors to both right and left side. |
| Benefits: | One standard hand tools are required for quick installation and simple field reconfiguration and modification, Designed to work seamlessly with Belden IBDN copper and fiber systems, cable management fingers align with the rack RUs for easy routing of patch cords to vertical managers, eliminating the need for horizontal managers, High level of modularity enables ease of removal of reconfiguring Belden's wide selection of accessories and components, Interchangeable cable retention gates, doors, fingers and accessories adapt to specific needs |
| Features: | Available in high or low density, finger sections can be easily removed during reconfigurations and easily replaced as needed., High-density 11RU sections are riveted into the vertical managers and align with the rack units, Designed to handle both copper and optical fiber structured cable networks, 1/4" diameter mounting holes along length of each vertical manager enable easy attachment of accessories, like cable bundle fasteners, Cable can be easily routed from one patch panel to another within the same rack, to the back of the rack or to an adjacent rack while still maintaining proper cable bend radius. |
| Environmental Space: | Indoor |
| Rack Units: | 45U |
| Depth: | 9.4 in |
| Mount Type: | Vertical |
| Finish: | Black Powdercoat |
| Material: | 6063-T6 Aluminum & Black Plastic |
| Color: | Black |
| Packaging: | Individually Boxed |
| Part # | Height | Width | Depth | Weight |
|---|---|---|---|---|
| BHVH008 | 79.63 in | 8.0 in | 9.4 in | 28.5 lb |
| BHVH012 | 79.63 in | 12.0 in | 9.4 in | 30.9 lb |
| BHVH003 | 79.63 in | 3.6 in | 9.4 in | 24.2 lb |
| BHVH006 | 79.63 in | 6.0 in | 9.4 in | 27.8 lb |
| BHVH010 | 79.63 in | 10.0 in | 9.4 in | 29.1 lb |
| Update and Revision: | Revision Number: 0.257 Revision Date: 11-09-2022 |