(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(1375)Managed Switches
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
(37)Security & Firewalls
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
Two Post Aluminum Distribution Rack, 84"H, 19" Mounting, EIA-310-D Compliant, #12-24 Tapped, 3" Vertical Upright Channel w/Angle Base
| Product Overview: | Belden offers a complete line of open racks and rack accessories, from single-rack applications (retail, telecom closets) to high-density, multi-rack patching and switching fields (computer room, data centers, central offices). Belden's unique cable and connectivity expertise was central in the design of a feature-rich racking system that offers ease of installation, easy MACs and high levels of scalability. |
| Features: | EIA-310-D compliant, 19" mounting, Equipment mounting hardware is included, 2-post rack uprights are front and rear tapped, Easy rack unit identification for faster install, Grounding stud standard on all 2-post racks, Aluminum construction, Knockdown construction |
| Environmental Space: | Indoor |
| Material: | Aluminum |
| Rack Units: | 45U |
| Overall Width: | 20.25 in |
| Mount Type: | 19 in |
| Load Capacity: | 1200 lb |
| Rail Channel Width: | 3 in |
| Rail Tapping: | 12-24 |
| Finish: | Black powdercoat Finish |
| Material: | 6061-T6 Aluminum Alloy |
| Color: | Black |
| Weight: | 28 lb |
| Part Number: | BHRR194 |
| Packaging: | Individually Boxed |
| Item # | Mounting | Width | Rack Spaces | Rail Tapping | Load Capacity | Weight |
|---|---|---|---|---|---|---|
| BHRR194 | 19 in | 20.25 | 45U | 12-24 | 1200 lb | 28 lb |
| Update and Revision: | Revision Number: 0.81 Revision Date: 02-03-2025 |