(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Horizontal Manager with Molded Fingers and Hinging Cover, 4RU
Product Overview: | Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mount includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers. |
Environmental Space: | Indoor |
Rack Units: | 4U |
Height: | 7.0 in |
Width: | 19.0 in |
Depth: | 7.22 in |
Mounting: | Rack Mount 19” Horizontal |
Finish: | Black Powdercoat Finish |
Material: | Steel and Plastic Molded Fingers |
Color: | Black |
Weight: | 5.2 lb |
Included Parts: | Mounting hardware |
Packaging: | Individually Boxed |
Part # | Height | Width | Depth | Weight |
---|---|---|---|---|
BHH194UR | 7.0 in | 19.0 in | 7.22 in | 5.2 LB |
Update and Revision: | Revision Number: 0.37 Revision Date: 04-16-2020 |