Product Hierarchy
Product Hierarchy

BHH194UC - Belden Horizontal Cable Management


Horizontal Manager with Molded Fingers and Hinging Cover

Application

Product Overview: Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mount includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers.
Environmental Space: Indoor

Construction and Dimensions

Rack Units: 4U
Overall Height: 7.0 in
Overall Width: 19.0 in
Overall Depth: 5.66 in

Mechanical Characteristics

Mount Type: Rack Mount 19” Horizontal

Environmental and Overall Characteristics

Finish: Black powdercoat finish
Material: Steel and Plastic Molded Fingers
Color: Black
Weight: 4.8 LB

Related Part Numbers

Part Number: BHH194UC
Included Parts: Mounting hardware
Packaging: Individually Boxed
Variants
Part #HeightWidthDepthWeight
BHH194UC7.0 in19.0 in5.66 in4.8 LB
Update and Revision: Revision Number: 0.43 Revision Date: 05-31-2024
BHH Horiz Cable Mgr Installation.pdf
BHH SERIES.pdf
No accessories are available for this product